Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sikla
Description
U-Holder SB 27 - U-Holder SB 27
Bill of material
195864
TYP
Type
27-M8
LODLEVEL
LOD Level
KLM
Klemmstarke (Tragerhohe)
FD
max. flange thickness
25 mm
GEW
Thread
M8
G
Weight
0.277 kg
VERP
Quantity/ [pack]
20
ARTNR
Part No.
195864
CNSSORT
Sortierschlüssel
999
Procurement
Last updateApr 30, 2024, 8:37 AM
Part number195864
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/sikla/catalogItem/0709ce5d-53d6-4d3e-a691-39dd39130828
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 30, 2024, 8:37 AM
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices