Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sikla
Description
Welding Adapter ASA QS F - Welding Adapter ASA QS F
Bill of material
116396
TYP
Type
ASA QS F 80
LODLEVEL
Level of detail
G
Weight
1.5 kg
VERP
Packing (piece)
1
ARTNR
Part No.
116396
L
170 mm
B
80 mm
T
10 mm
FLS
Formlock screws
CNSSUBPART
2
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices