Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sikla
Description
Welding Adapter ASA Q F - Welding Adapter ASA Q F
Bill of material
116392
TYP
Type
ASA Q F 80
LODLEVEL
Level of detail
G
Weight
2.9 kg
VERP
Packing (piece)
1
ARTNR
Part No.
116392
L
170 mm
B
170 mm
T
10 mm
FLS
Formlock screws
CNSSUBPART
2
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices