Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Sikla
Description
Tie Rod STR ss - Tie Rod STR ss
Bill of material
171920
TYP
Typ
550/350
LODLEVEL
LOD Level
R
Pipe
R 1/2''
SL
Length of shank
490 mm
BO
Bore
11 mm
G
Weight
0.50 kg
VERP
Packing
10 Stück
ARTNR
Part No.
171920
ES
recommended bolt for fixing to Support Bracket
M10x80
ZL
Perm. load under tension and pressure
7 kN
ZLZ
Perm. load (tension and pressure) in civil protection applications
12.0 kN
CNSSORT
Sorting key
999
Procurement
Last updateApr 30, 2024, 8:30 AM
Part number171920
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/sikla/catalogItem/02d5b105-f122-436e-9610-83b36cf177c9
货币:
$
£
¥
CN¥
所有信息没有保证。
上次更新:{0}
预览
3D
2D
产品供应商所在地
选择一个国家/地区查看当地办事处