Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Sikla
Description
Spacing Nut DIS So-WK - Spacing Nut DIS So-WK
Bill of material
114848
TYP
Typ
So-WK
LODLEVEL
Level of detail
A
Length
30 mm
B
Width
30 mm
H
Height
16 mm
BO
Bore
17 mm
G
Weight
0.08 kg
VERP
Packing
25 Stück
ARTNR
Part No.
114848
CNSSORT
Sorting key
999
Procurement
Last updateApr 30, 2024, 8:37 AM
Part number114848
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/sikla/catalogItem/a40e9dc5-2fd5-4359-a0c2-7d2a2ef52ffd
Currency:
$
CN¥
¥
£
All information without guarantee.
Last update: Apr 30, 2024, 8:37 AM
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處