Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sikla
Description
Sound Absorber SDE 2-UG 16 - Sound Absorber SDE 2-UG 16
Bill of material
161053
TYP
Type
SDE 2 - UG 16
LODLEVEL
Level of detail
DW
Drehwinkel
°
AB
Anschluss bauseitig
Ø 16.5 mm
AS
Anschluss systemseitig
Ø 17.0 mm
C
Federkonstante c
3.5 kN/mm
G
Weight
0.980 kg
VERP
Verp. (Satz)
10
ARTNR
Part No.
161053
Procurement
Last updateApr 30, 2024, 8:37 AM
Part number161053
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/sikla/catalogItem/95345bf4-53e8-47c9-a670-f733b0084e77
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 30, 2024, 8:37 AM
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices