Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sikla
Description
Roof Hook DH vario - Roof Hook DH vario
Bill of material
196779
TYP
Type
DH 45 vario
LODLEVEL
LOD Level
G
Weight
1.24 kg
VERP
Quantity/ [pack]
1
ARTNR
Part No.
196779
VB
Range of adjustment
mm
Enter value for VB
Range of adjustment
mm
cm
inch
ft
B
Bracket Plate
220 x 60 x 5 mm
FZ
Max. admissible load Fz
2.0 kN
FQ
Max. admissible load Fq
1.0 kN
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices