Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sikla
Description
Roof duct DF AV - Roof duct DF AV
Bill of material
117170
TYP
Type
DF AV
LODLEVEL
Level of detail
G
Weight
20.5 kg
VERP
Packing (piece)
1
ARTNR
Part No.
117170
B
220 mm
H
750 mm
SCH
Schraubenbefestigung
ANK
Anchor fastening
ANKT
Anchor type
KM
Clamp
KMT
Beam width
SP
Clamping range
mm
HUB
Carrier height
mm
CNSSUBPART
2
Procurement
Last updateApr 30, 2024, 8:33 AM
Part number117170
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/sikla/catalogItem/9803be99-9b51-44a4-8a86-c85f230beebc
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 30, 2024, 8:33 AM
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices