Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sikla
Description
Roof duct DF AH - Roof duct DF AH
Bill of material
117171
TYP
Type
DF AH
LODLEVEL
Level of detail
G
Weight
20.0 kg
VERP
Packing (piece)
1
ARTNR
Part No.
117171
B
100 mm
L
383 mm
H
746 mm
FLS
Formlockschrauben
ANK
Anchor fastening
ANKT
KM
Clamp mounting
KMT
For carrier width
SP
Clamping range
mm
HUB
Carrier height
mm
CNSSUBPART
2
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices