Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sikla
Description
Profilkupplung PK F 100 8kt HCP - Profilkupplung PK F 100 8kt HCP
Bill of material
400389
TYP
Typ
PK F 100 8kt
LODLEVEL
LOD Level
G
Gewicht
2.3 kg
VERP
Verpackung (Stück)
1
ARTNR
Artikel Nr.
400389
BG
Bohrungen
FLS
Formlockschrauben
L
360.0 mm
H
90 mm
B
90 mm
FMAX
F max
10.0 kN
MBMAX
Mb max
0.2 kNm
CNSSUBPART
2
Procurement
Last updateApr 30, 2024, 8:33 AM
Part number400389
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/sikla/catalogItem/201933d7-3f0b-4e9c-af2d-dc3f7bcafc2b
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 30, 2024, 8:33 AM
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices