Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Sikla
Description
Mounting Plate GPL F 80 Stabil - Mounting Plate GPL F 80 Stabil
Bill of material
451280
TYP
Type
LODLEVEL
Level of detail
ABMESSUNG
L x B x s
110 x 80 x 8 mm
LANGLOCH
d x a
11 x 31 mm
D
Diameter
11 mm
G
Weight
0.50 kg
VERP
Piece
25
ARTNR
Part No.
FLS
Formlock screws
CNSSUBPART
2
Procurement
Last updateApr 30, 2024, 8:37 AM
Part number451280
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/sikla/catalogItem/1887fcef-6015-4470-ad92-26df48e68e44
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 30, 2024, 8:37 AM
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices