Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sikla
Description
Joint JOI 41 HCP - Joint JOI 41 HCP
Bill of material
198049
TYP
Type
LODLEVEL
Level of detail
D
Diameter D
10.5 mm
B
Width B
48 mm
I
Height i
54 mm
G
Weight
kg
VERP
Quantity/ [pack]
50
ARTNR
Part No.
DW
Angle of rotation
°
CNSSORT
Sorting key
999
Procurement
Last updateApr 30, 2024, 8:38 AM
Part number198049
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/sikla/catalogItem/05d6c138-7ebf-4d03-9e7c-519512e65175
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 30, 2024, 8:38 AM
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices