Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sikla
Description
Grating support AG - Grating support AG
Bill of material
802766
TYP
Type
AG 80/310
LODLEVEL
LOD Level
G
Weight
3.5 kg
VERP
Packing (piece)
1
ARTNR
Part No.
802766
L
360 mm
B
160 mm
T
8 mm
L1
163 mm
L2
260 mm
D
10 mm
D1
21 mm
D2
18 mm
Procurement
Last updateApr 30, 2024, 8:33 AM
Part number802766
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/sikla/catalogItem/94a93229-c78f-4245-898e-f9b3f21d2847
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 30, 2024, 8:33 AM
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices