Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Sikla
Description
End Support WBD F 80 - End Support WBD F 80
Bill of material
117164
TYP
Type
LODLEVEL
Level of detail
G
Weight
kg
VERP
Packing (piece)
1
ARTNR
Part No.
E
e
max. mm
L
mm
T
t
12 mm
T1
t1
mm
H
30 mm
LG
Hole in the base plate for
AG
Version base plate
FB
For flange width
mm
MG
Dim. of base plate
mm
GR
Long holes base plate (b x l)
PLATTE
AUSF
Ausführung
CNSSORT
Sorting key
285
BG
Bores
FLS
Formlock screws
ANK
Anchor fastening
ANKT
Anker type
KM
Clamp mounting
KMT
For carrier width
SP
Clamping range
HUB
Carrier height
CNSSUBPART
2
Procurement
Last updateApr 30, 2024, 8:33 AM
Part number117164
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/sikla/catalogItem/e925fc5c-7ff4-4768-ac22-85d18ef4309e
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 30, 2024, 8:33 AM
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices