Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sikla
Description
End Support STA F 80/30-Q - End Support STA F 80/30-Q
Bill of material
117294
TYP
Type
STA F 80/30-Q
LODLEVEL
Level of detail
G
Weight
1.4 kg
VERP
Packing (piece)
1
ARTNR
Part No.
117294
BG
Bores
FLS
Formlockschrauben
ANK
Ankerbefestigung
MDG
Dim. of base plate
190 x 80 x 8 mm
L
169 mm
D
d
14 mm
BL
b1 x l1
11 x 20 mm
CNSSUBPART
2
Procurement
Last updateApr 30, 2024, 8:33 AM
Part number117294
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/sikla/catalogItem/a7d37c82-f34c-445c-b7ff-eb5c23ea1f92
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 30, 2024, 8:33 AM
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices