Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sikla
Description
End Support STA F 160-Q - End Support STA F 160-Q
Bill of material
117147
TYP
Type
STA F 160-Q
LODLEVEL
LOD Level
G
Weight
4.8 kg
VERP
Packing (piece)
1
ARTNR
Part No.
117147
BG
Bores
FLS
Formlockschrauben
MDG
Dim. of base plate
160 x 200 mm
L
230 mm
BL
b1 x l1
11 x 20 mm
CNSSUBPART
2
Procurement
Last updateApr 30, 2024, 8:33 AM
Part number117147
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/sikla/catalogItem/c11ed536-14fa-40d1-b616-cf22ec67c287
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 30, 2024, 8:33 AM
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices