Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Sikla
Description
End Support STA F 100 - 100/160 - End Support STA F 100 - 100/160
Bill of material
114878
TYP
Type
LODLEVEL
Level of detail
MDG
Dimensions of the base plate
270 x 100 x 8 mm
LDG
Holes in the base plate
M10 mm
H
Length
238 mm
G
Weight
kg
ARTNR
Part number
BG
Holes
FLS
Formlock screws
CNSSORT
Sorting key
CNSSUBPART
2
Procurement
Last updateApr 30, 2024, 8:33 AM
Part number114878
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/sikla/catalogItem/38a48d1d-e264-49a0-a53e-4fceb1f7b52a
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 30, 2024, 8:33 AM
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices