Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Sikla
Description
Cantilever Bracket AK F 80/30-Q - Cantilever Bracket AK F 80/30-Q
Bill of material
117292
TYP
Type
LODLEVEL
Level of detail
L
mm
Enter value for L
mm
cm
inch
ft
G
Weight
kg
VERP
Packing (piece)
1
ARTNR
Part No.
BG
Bores
AK
Cap
FLS
Formlock screws
ANK
Anchor fastening
MDG
Dim. of base plate
190 x 80 x 8 mm
D
d
14 mm
BL
b1 x l1
11 x 20 mm
CNSSUBPART
2
Procurement
Last updateApr 30, 2024, 8:33 AM
Part number117292
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/sikla/catalogItem/f736b0cf-2fa8-4d16-b69d-ed11153bcd09
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 30, 2024, 8:33 AM
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices