Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sikla
Description
Bracing Arm SKO F 80 - Bracing Arm SKO F 80
Bill of material
117152
TYP
Type
SKO F 80
LODLEVEL
Level of detail
G
Weight
6.2 kg
VERP
Packing (piece)
1
ARTNR
Part No.
117152
FLS
Formlock screws
ANK
Anchor fastening
MDG
Dim. of base plate
265 x 80 x 8 mm
E
e
437 mm
E1
e1
718 mm
CNSSUBPART
2
Procurement
Last updateApr 30, 2024, 8:33 AM
Part number117152
AUSSCHREIBEN.DEhttps://ausschreiben.de/catalog/sikla/catalogItem/bc3e1cec-7e15-41cf-8462-aa77fda3f7a1
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Apr 30, 2024, 8:33 AM
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices